


Brand: Killark
Catalog ID: MCX24
MCX aluminum cable connector series is designed for use with jacketed interlock, continuously corrugated and welded armor cable where it is essential to prevent explosive vapors from passing through electrical devices. This series provides a 45 and 90 degree bend for the most compact space. It is rated for indoor and outdoor use.
Catalog Number
MCX24
EU RoHS Indicator
Material
Aluminum, Copper Free (less than 4/10 of 1%)
Product Family
Fittings
Series
MCX Series
Style
45 Degree
Type
Cable Gland
UPC
783936154176
Hub Size
3/4"
Cable Range
.73 - 1.03 in
Buy America(n) Qualified
Contact Manufacturer
EU RoHS Indicator
Hazardous Rating(s)
Nema Rating
3, 4, 4X