HUBBELL
Image of GL3434G1 Mechanical Ground Connector, 2 Copper Cables to Bar
Image of GL3434G1 Mechanical Ground Connector, 2 Copper Cables to Bar

Mechanical Ground Connector, 2 Copper Cables to Bar

Brand:

Burndy

Catalog ID:

GL3434G1

1/4" THK. BAR 300 - 500 KCMIL.

  • Rated for Direct Burial in earth or concrete
  • UL467 Listed
  • One wrench installation

Product details

General

Catalog Number

GL3434G1

Material

Copper

Plated

N

Plating Type

Unplated

UPC

781810089712

UPC 12 Digit

7818100897122

Dimensions

Dimension - Height mm

0 mm

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Listed Direct Burial

Yes

Certification - UL Recognized

No

Industry Standard(s)

UL467

Standards - Industry Standards Met

UL467

Standards - RoHS Compliance Status

EX

UL Listed

No

Logistics

Minimum Pack Quantity

1

Resources and downloads