HUBBELL
Image of HBL75010IV Metal Raceway, 1 Channel, 10', HBL750 Series, Ivory
Image of HBL75010IV Metal Raceway, 1 Channel, 10', HBL750 Series, Ivory

Metal Raceway, 1 Channel, 10', HBL750 Series, Ivory

Brand:

Bryant

Catalog ID:

HBL75010IV

Metal Raceway, 1 Channel, 10', HBL750 Series, Ivory

  • Ideal for datacom and oversized neutral applications
  • Largest single channel low profile raceway available in its class
  • Available with 1 1/2 in. (38.10) Category 6 and 6A bend radius fittings

Product details

General

Catalog Number

HBL75010IV

Color

Ivory

Enclosure Type

NEMA 1 Rating

EU RoHS Indicator

Contact Manufacturer

Item Type

Dedicated HBL750 Series

Material

Steel

Series

HBL750

Specifications

  • Channel Area (sq. in.) - 0.4
  • Length - 10 ft.
  • Material - Galvanized Steel

Style

Single Channel

Type

Base and Cover

UPC

783585218571

Dimensions

Length

10 ft

Certifications And Compliance

Industry Standard(s)

  • CSA Standard C22.2 no. 62
  • E253976 /E253830 /E253833
  • UL Standard UL 5

Logistics

Carton Quantity

100

Resources and downloads