HUBBELL
Image of HBL2000BCAGY Metal Raceway, 5' Base/Cover, HBL2000 Series, Gray
Image of HBL2000BCAGY Metal Raceway, 5' Base/Cover, HBL2000 Series, Gray

Metal Raceway, 5' Base/Cover, HBL2000 Series, Gray

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL2000BCAGY

Metal Raceway, 5' Base/Cover, HBL2000 Series, Gray

  • Higher capacity power applications
  • Available in cover only or base and cover options
  • Cover is 0.040 Inch (1.016) thick which allows up to 600V AC

General

Catalog Number

HBL2000BCAGY

Color

Gray

Enclosure Type

NEMA 1 Rating

EU RoHS Indicator

Item Type

HBL2000 Series

Material

Steel

Performance

Electrical - Rating - 600V Rated

Series

HBL2000A

Specifications

  • Channel Area (sq. in.) - 0.89
  • Cover Thickness - 0.040 in. (1.016)
  • Material - Galvanized Steel

Style

Single Channel

Type

Base and Cover

UPC

783585214023

Dimensions

Length

5 ft

Weight

0.64 lb

Certifications And Compliance

EU RoHS Indicator

Industry Standard(s)

  • CSA Standard C22.2 no. 62
  • E253976 /E253830 /E253833
  • UL Standard UL 5

Operational

Performance

Electrical - Rating - 600V Rated

Logistics

Carton Quantity

50