HUBBELL
Image of HBL2000BCAIV Metal Raceway, 5' Base/Cover, HBL2000 Series, Ivory
Image of HBL2000BCAIV Metal Raceway, 5' Base/Cover, HBL2000 Series, Ivory

Metal Raceway, 5' Base/Cover, HBL2000 Series, Ivory

Brand:

Bryant

Catalog ID:

HBL2000BCAIV

Metal Raceway, 5' Base/Cover, HBL2000 Series, Ivory

  • Higher capacity power applications
  • Available in cover only or base and cover options
  • Cover is 0.040 Inch (1.016) thick which allows up to 600V AC

Product details

General

Catalog Number

HBL2000BCAIV

Color

Ivory

Enclosure Type

NEMA 1 Rating

EU RoHS Indicator

Contact Manufacturer

Item Type

HBL2000 Series

Material

Steel

Performance

Electrical - Rating - 600V Rated

Series

HBL2000A

Specifications

  • Channel Area (sq. in.) - 0.89
  • Cover Thickness - 0.040 in. (1.016)
  • Material - Galvanized Steel

Style

Single Channel

Type

Base and Cover

UPC

783585214030

Dimensions

Length

5 ft

Certifications And Compliance

Industry Standard(s)

  • CSA Standard C22.2 no. 62
  • E253976 /E253830 /E253833
  • UL Standard UL 5

Logistics

Carton Quantity

50

Resources and downloads