HUBBELL
Image of HBL711WA Metal Raceway, 90 Degree Flat Elbow, HBL700/750 Series, White
Image of HBL711WA Metal Raceway, 90 Degree Flat Elbow, HBL700/750 Series, White

Metal Raceway, 90 Degree Flat Elbow, HBL700/750 Series, White

Brand:

Bryant

Catalog ID:

HBL711WA

Metal Raceway, 90 Degree Flat Elbow, HBL700/750 Series, White

  • For right angle turns on same surface
  • Capacity for up to five Category 5e, three Category 6, or two Category 6A cables
  • Largest single channel low profile raceway available in its class
  • Ideal for datacom and oversized neutral applications
  • Additional color options available for architects and interior designers

Product details

General

Catalog Number

HBL711WA

Color

White

EU RoHS Indicator

Contact Manufacturer

Item Type

Dedicated HBL700 Series

Material

Steel

Series

  • HBL700
  • HBL750

Style

Flat

Type

Elbows

UPC

783585423920

Logistics

Carton Quantity

10

Pallet Quantity

2870

Resources and downloads