HUBBELL
Image of HBL5748WA Metal Raceway, Box, 1-Gang, Standard Depth, HBL500/700/750 Series, White
Image of HBL5748WA Metal Raceway, Box, 1-Gang, Standard Depth, HBL500/700/750 Series, White

Metal Raceway, Box, 1-Gang, Standard Depth, HBL500/700/750 Series, White

Brand:

Bryant

Catalog ID:

HBL5748WA

Metal Raceway, Box, 1-Gang, Standard Depth, HBL500/700/750 Series, White

  • 1-Gang
  • Standard Depth
  • HBL500/700/750 Series

Product details

General

Catalog Number

HBL5748WA

Color

White

EU RoHS Indicator

Contact Manufacturer

Item Type

Combination HBL500/HBL700/HBL750 Series

Number of Gang(s)

1-Gang

Series

  • HBL500
  • HBL700
  • HBL750

Style

Standard

Type

Boxes

UPC

783585423630

Logistics

Carton Quantity

5

Pallet Quantity

1435

Resources and downloads