

Brand: Hubbell Wiring Device-Kellems
Catalog ID: HBL57473IVA
Catalog Number
HBL57473IVA
Color
Ivory
Item Type
Combination HBL500/HBL700/HBL750 Series
Number of Gang(s)
3-Gang
Product Family
HBL500;HBL700;HBL750
Style
Shallow
Type
Boxes
UPC
783585423500
Weight
0.8 lb
Number of Gang(s)
3-Gang
Carton Quantity
5