

Brand: Hubbell Wiring Device-Kellems
Catalog ID: HBL5748SWA
Catalog Number
HBL5748SWA
Color
White
Item Type
Combination HBL500/HBL700/HBL750 Series
Number of Gang(s)
1-Gang
Product Family
HBL500;HBL700;HBL750
Style
Low Profile
Type
Boxes
UPC
783585423623
Weight
0.45 lb
Number of Gang(s)
1-Gang
Carton Quantity
5