HUBBELL
Image of HBL5785AIVA Metal Raceway, Combination Connector, HBL500/700/750 Series, Ivory
Image of HBL5785AIVA Metal Raceway, Combination Connector, HBL500/700/750 Series, Ivory

Metal Raceway, Combination Connector, HBL500/700/750 Series, Ivory

Brand:

Bryant

Catalog ID:

HBL5785AIVA

Metal Raceway, Combination Connector, HBL500/700/750 Series, Ivory

  • Combination Connector
  • HBL500/700/750 Series
  • Ivory

Product details

General

Catalog Number

HBL5785AIVA

Color

Ivory

EU RoHS Indicator

Contact Manufacturer

Item Type

Combination HBL500/HBL700/HBL750 Series

Material

Steel

Series

  • HBL500
  • HBL700
  • HBL750

Style

Connector

Type

End Fittings

UPC

783585423777

Logistics

Carton Quantity

10

Pallet Quantity

2940

Resources and downloads