HUBBELL
Image of HBLALU2006 Metal Raceway, Cover Clip, HBLALU2000 Series
Image of HBLALU2006 Metal Raceway, Cover Clip, HBLALU2000 Series

Metal Raceway, Cover Clip, HBLALU2000 Series

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBLALU2006

Metal Raceway Cover Clip, HBLALU2000 Series

Use to cover potential openings where two pieces of HBLALU2000 Raceway cover come together

General

Catalog Number

HBLALU2006

Item Type

HBLALU2000 Series

Material

Aluminum

Product Family

HBLALU2000

Specifications

  • Device Type - Cover Clip
  • Material - Stainless Steel

Style

Clip

Type

Miscellaneous Fittings

UPC

783585110608

Dimensions

Weight

0.05 lb

Certifications And Compliance

Industry Standard(s)

  • CSA Standard C22.2 no. 62
  • E253976 /E253830 /E253833
  • UL Standard UL 5

Logistics

Carton Quantity

25