HUBBELL
Metal Raceway, Cover, Distribution Box, HBL500/HBL750 Series, White
Image of HBL5736W Metal Raceway, Cover, Distribution Box, HBL500/HBL750 Series, White
Image of HBL5736W Metal Raceway, Cover, Distribution Box, HBL500/HBL750 Series, White

Metal Raceway, Cover, Distribution Box, HBL500/HBL750 Series, White

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL5736W

Metal Raceway Cover, Distribution Box, HBL500/HBL750 Series

  • Cover
  • Distribution Box
  • HBL500/HBL750 Series
  • White

General

Catalog Number

HBL5736W

Color

White

Item Type

Combination HBL500/HBL750 Series

Product Family

HBL500;HBL700;HBL750

Specifications

Material - Galvanized Steel

Style

Round Blank

Type

Cover Plates

UPC

783585230115

Dimensions

Weight

0.2 lb

Certifications And Compliance

Industry Standard(s)

  • CSA Standard C22.2 no. 62
  • E253976 /E253830 /E253833
  • UL Standard UL 5

Logistics

Carton Quantity

5