HUBBELL
Image of HBL700CUT Metal Raceway, Cutter, HBL700 Series
Image of HBL700CUT Metal Raceway, Cutter, HBL700 Series
Discontinued

Metal Raceway, Cutter, HBL700 Series

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL700CUT

Metal Raceway Cutter, HBL700 Series

Portable cutter for HBL700 Series Raceway

General

Catalog Number

HBL700CUT

Item Type

HBL700 Series

Material

Steel

Product Family

HBL700

Style

Standard

Type

Raceway Cutter

UPC

783585423845

Dimensions

Weight

4.65 lb