HUBBELL
Image of PJS126AL Metal Raceway, Device Plates, 2-Gang, 1) Duplex, 1) Toggle, Almond Painted Steel
Image of PJS126AL Metal Raceway, Device Plates, 2-Gang, 1) Duplex, 1) Toggle, Almond Painted Steel
Discontinued

Metal Raceway, Device Plates, 2-Gang, 1) Duplex, 1) Toggle, Almond Painted Steel

Brand:

Bryant

Catalog ID:

PJS126AL

Metal Raceway, Device Plates, 2-Gang, 1) Duplex, 1) Toggle, Almond Painted Steel

Product details

General

Catalog Number

PJS126AL

Color

Almond

Construction

Stamped

Cutout

1) Toggle, 1) Decorator

EU RoHS Indicator

No

Item Type

Screw Mount

Material - Mounting Hardware

Screw Mounting

Number of Gang(s)

2-Gang

Orientation

Vertical Mount

Series

  • HBL500
  • HBL750
  • HBL2000
  • HBL2000A
  • HBL2400
  • HBL2400D
  • HBL3000
  • HBL4750
  • HBL6750

Size

Standard

Specifications

  • Appearance - Powder coat paint
  • Material - Steel
  • Mounting Screws - Steel painted, slotted head
  • Plate Openings - Toggle, Decorator
  • Plate Type - 2-Gang

Style

1-Toggle, 1-Decorator

Type

Plates

UPC

883778115196

Dimensions

Display Size

Standard Sized

Thickness

0.03

Certifications And Compliance

Industry Standard(s)

UL Listed

Logistics

Carton Quantity

10

Resources and downloads

Specifications