HUBBELL
Image of HBL2010BGY Metal Raceway, End Cap, HBL2000 Series, Gray
Image of HBL2010BGY Metal Raceway, End Cap, HBL2000 Series, Gray

Metal Raceway, End Cap, HBL2000 Series, Gray

Brand:

Catalog ID:

HBL2010BGY

Metal Raceway, End Cap, HBL2000 Series, Gray

  • Uses HBL 2000 Series raceway and fitting and accessories to customize the install
  • Scratch resistant finish
  • For use upto 600V AC

Product details

General

Catalog Number

HBL2010BGY

Color

Gray

EU RoHS Indicator

Contact Manufacturer

Item Type

HBL2000 Series

Material

Steel

Series

  • HBL2000
  • HBL2000A
  • MetalPlugTrak

Specifications

Material - Galvanized Steel

Style

Blank

Type

End Fittings

UPC

783585214238

Certifications And Compliance

Industry Standard(s)

  • CSA Standard C22.2 no. 62
  • E253976 /E253830 /E253833
  • UL Standard UL 5

Logistics

Carton Quantity

25

Pallet Quantity

7350

Resources and downloads