HUBBELL
Image of HBL6710BIV Metal Raceway, End Cap, HBL6750 Series, Ivory
Image of HBL6710BIV Metal Raceway, End Cap, HBL6750 Series, Ivory

Metal Raceway, End Cap, HBL6750 Series, Ivory

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL6710BIV

Metal Raceway End Cap, HBL6750 Series

  • UL Listed, CSA Certified
  • Available in ivory or gray powder coat
  • Large cross sectional area provide maximum cable capacity

General

Catalog Number

HBL6710BIV

Color

Ivory

EU RoHS Indicator

Item Type

HBL6750 Series

Material

Steel

Product Family

HBL6750 Series

Specifications

  • Material - Galvanized Steel
  • Trak Fitting - Blank End Fitting
  • Trak Item - Fittings

Style

Blank

Type

End Fittings

UPC

783585217574

Dimensions

Weight

0.5 lb

Certifications And Compliance

EU RoHS Indicator

Industry Standard(s)

  • CSA Standard C22.2 no. 62
  • E253976 /E253830 /E253833
  • UL Standard UL 5

Standards - RoHS Compliance Status

CM

Logistics

Carton Quantity

20