HUBBELL
Image of HBL5738AFWA Metal Raceway, Fan Box, HBL500/700/750 Series, White
Image of HBL5738AFWA Metal Raceway, Fan Box, HBL500/700/750 Series, White

Metal Raceway, Fan Box, HBL500/700/750 Series, White

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL5738AFWA

Metal Raceway Fan Box, HBL500/700/750 Series

  • Fan Box
  • HBL500/700/750 Series
  • White

General

Catalog Number

HBL5738AFWA

Color

White

Item Type

Combination HBL500/HBL700/HBL750 Series

Product Family

HBL500;HBL700;HBL750

Style

Fan Box

Type

Boxes

UPC

783585423265

Dimensions

Weight

0.8 lb

Logistics

Carton Quantity

5