HUBBELL
Metal Raceway, HBL2400 Series, 1-Gang Extension Box, Deep Multi K.O.
Image of HBL2444IVA Metal Raceway, HBL2400 Series, 1-Gang Extension Box, Deep Multi K.O.
Image of HBL2444IVA Metal Raceway, HBL2400 Series, 1-Gang Extension Box, Deep Multi K.O.

Metal Raceway, HBL2400 Series, 1-Gang Extension Box, Deep Multi K.O.

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL2444IVA

Metal Raceway, HBL2400 Series, 1-Gang Extension Box, Deep Multi K.O.

  • Rounded corners eliminate sharp edges
  • One seam construction provides “clean” look
  • Hubbell Handi-Screw® eliminates difficult to install long screws

General

Catalog Number

HBL2444IVA

Product Family

HBL2400;HBL2400D

Style

Extra Deep

Type

Boxes

UPC

783585536033

Dimensions

Weight

0.75 lb

Logistics

Carton Quantity

10

Pallet Quantity

1170