HUBBELL
Image of HBL3046H2IV Metal Raceway, HBL3000 Series, Tap Off Fitting, Ivory
Image of HBL3046H2IV Metal Raceway, HBL3000 Series, Tap Off Fitting, Ivory
Discontinued

Metal Raceway, HBL3000 Series, Tap Off Fitting, Ivory

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL3046H2IV

Metal Raceway HBL3000 Series, Tap Off Fitting

  • Uses HBL 3000 Series raceway and fitting and accessories to customize the install
  • Scratch resistant finish
  • For use upto 600V AC

General

Catalog Number

HBL3046H2IV

Color

Ivory

Item Type

HBL3000 Series

Material

Steel

Product Family

HBL3000 Series

Specifications

  • Trak Fitting - Tap-Off Fitting
  • Trak Item - Fittings

Style

Tap-Off Fitting

Type

Miscellaneous Fittings

UPC

783585215549

Dimensions

Weight

0.15 lb

Certifications And Compliance

Industry Standard(s)

  • CSA Standard C22.2 no. 62
  • E253976 /E253830 /E253833
  • UL Standard UL 5

Logistics

Carton Quantity

10