

Brand: Hubbell Wiring Device-Kellems
Catalog ID: HBL4747BSIV
Catalog Number
HBL4747BSIV
Color
Ivory
Item Type
HBL4750 Series
Number of Gang(s)
2-Gang
Product Family
HBL4750 Series
Specifications
Material - Galvanized Steel
Style
Duplex Opening and Ortronics®
Type
Cover Plates
UPC
783585216218
Weight
0.25 lb
Industry Standard(s)
Number of Gang(s)
2-Gang
Carton Quantity
5