HUBBELL
Image of HBL2417IV Metal Raceway, Internal Elbow, HBL2400 Series, Ivory
Image of HBL2417IV Metal Raceway, Internal Elbow, HBL2400 Series, Ivory

Metal Raceway, Internal Elbow, HBL2400 Series, Ivory

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL2417IV

Metal Raceway, Internal Elbow, HBL2400 Series, Ivory

  • 1 1/2 in. (38.10) bend radius
  • Ideal for high speed data cables

General

Catalog Number

HBL2417IV

Color

Ivory

EU RoHS Indicator

Item Type

HBL2400 Series

Material

Steel

Product Family

HBL2400;HBL2400D

Specifications

Type - Undivided

Style

Internal

Type

Elbows

UPC

783585341613

Dimensions

Weight

0.65 lb

Certifications And Compliance

EU RoHS Indicator

Industry Standard(s)

  • CSA Standard C22.2 no. 62
  • E253976 /E253830 /E253833
  • UL Standard UL 5

Logistics

Carton Quantity

5