

Brand: Hubbell Wiring Device-Kellems
Catalog ID: HBL2017BRGY
Catalog Number
HBL2017BRGY
Color
Gray
EU RoHS Indicator
Item Type
HBL2000 Series
Material
Steel
Product Family
HBL2000;HBL2000A
Specifications
Style
Internal
Type
Elbows
UPC
783585214337
Weight
0.3 lb
EU RoHS Indicator
Industry Standard(s)
Carton Quantity
5