

Brand: Hubbell Wiring Device-Kellems
Catalog ID: HBL5711BRIVA
Catalog Number
HBL5711BRIVA
Color
Ivory
Item Type
Combination HBL500/HBL700/HBL750 Series
Material
Steel
Product Family
HBL500;HBL700;HBL750
Style
Flat
Type
Elbows
UPC
783585423050
Weight
0.2 lb
Carton Quantity
10
Pallet Quantity
2870