

Brand: Hubbell Wiring Device-Kellems
Catalog ID: HBL5703W
Catalog Number
HBL5703W
Color
White
EU RoHS Indicator
Item Type
Combination HBL500/HBL750 Series
Material
Steel
Product Family
HBL500;HBL700;HBL750
Style
Clip
Type
Miscellaneous Fittings
UPC
783585230061
Weight
0.05 lb
EU RoHS Indicator
Industry Standard(s)
Carton Quantity
100