HUBBELL
Image of HBL7006IV Metal Raceway, Splice Cover, HBL700 Series, Ivory
Image of HBL7006IV Metal Raceway, Splice Cover, HBL700 Series, Ivory

Metal Raceway, Splice Cover, HBL700 Series, Ivory

Brand:

Bryant

Catalog ID:

HBL7006IV

Metal Raceway Splice Cover, HBL700 Series

  • To cover potential openings where two lengths of like raceways come together

Product details

General

Catalog Number

HBL7006IV

Color

Ivory

EU RoHS Indicator

Contact Manufacturer

Item Type

HBL700 Series

Material

Steel

Series

HBL700

Style

Connection Cover

Type

Miscellaneous Fittings

UPC

783585423890

Logistics

Carton Quantity

100

Resources and downloads