HUBBELL
Image of HBL3015EGY Metal Raceway, Tee Fitting, HBL3000 Series, Gray
Discontinued

Metal Raceway, Tee Fitting, HBL3000 Series, Gray

Brand: Hubbell Premise Wiring

Catalog ID: HBL3015EGY

Metal Raceway Tee Fitting, HBL3000 Series

  • Uses HBL 3000 Series raceway and fitting and accessories to customize the install
  • Scratch resistant finish
  • For use upto 600V AC

General

Catalog Number

HBL3015EGY

Color

Gray

EU RoHS Indicator

Contact Manufacturer

Item Type

HBL3000 Series

Material

Steel

Series

HBL3000 Series

Specifications

  • Trak Fitting - Tee Fitting
  • Trak Item - Fittings

Style

Standard

Type

Tees

UPC

783585215310

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Industry Standard(s)

  • CSA Standard C22.2 no. 62
  • E253976 /E253830 /E253833
  • UL Standard UL 5

Logistics

Carton Quantity

10