HUBBELL
Image of HBL5715IVA Metal Raceway, Tee Fitting, HBL500/700/750 Series, Ivory
Image of HBL5715IVA Metal Raceway, Tee Fitting, HBL500/700/750 Series, Ivory

Metal Raceway, Tee Fitting, HBL500/700/750 Series, Ivory

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL5715IVA

Metal Raceway, Tee Fitting, HBL500/700/750 Series, Ivory

  • Tee Fitting
  • HBL500/700/750 Series
  • Ivory

General

Catalog Number

HBL5715IVA

Color

Ivory

EU RoHS Indicator

Item Type

Combination HBL500/HBL700/HBL750 Series

Material

Steel

Product Family

HBL500;HBL700;HBL750

Style

Right Angle

Type

Tees

UPC

783585423111

Dimensions

Weight

0.2 lb

Certifications And Compliance

EU RoHS Indicator

Logistics

Carton Quantity

10

Pallet Quantity

2870