HUBBELL
Image of HBL5715IVA Metal Raceway, Tee Fitting, HBL500/700/750 Series, Ivory
Image of HBL5715IVA Metal Raceway, Tee Fitting, HBL500/700/750 Series, Ivory

Metal Raceway, Tee Fitting, HBL500/700/750 Series, Ivory

Brand:

Bryant

Catalog ID:

HBL5715IVA

Metal Raceway, Tee Fitting, HBL500/700/750 Series, Ivory

  • Tee Fitting
  • HBL500/700/750 Series
  • Ivory

Product details

General

Catalog Number

HBL5715IVA

Color

Ivory

EU RoHS Indicator

Contact Manufacturer

Item Type

Combination HBL500/HBL700/HBL750 Series

Material

Steel

Series

  • HBL500
  • HBL700
  • HBL750

Style

Right Angle

Type

Tees

UPC

783585423111

Logistics

Carton Quantity

10

Pallet Quantity

2870

Resources and downloads