HUBBELL
Image of HBLWWEP Metal Raceway, Touch Up Paint Pen, White
Image of HBLWWEP Metal Raceway, Touch Up Paint Pen, White

Metal Raceway, Touch Up Paint Pen, White

Brand:

Catalog ID:

HBLWWEP

Metal Raceway Touch Up Paint Pen

  • For us with White painted Raceway

Product details

General

Catalog Number

HBLWWEP

Color

White

EU RoHS Indicator

Contact Manufacturer

Item Type

All Raceway

Material

Steel

Series

  • HBL500
  • HBL700
  • HBL750

Specifications

  • Metal Series - Tools & Accessories
  • Tool Item - White Paint Marker

Style

Standard

Type

Touch-Up Paint Pen

UPC

783585501529

Certifications And Compliance

Industry Standard(s)

  • CSA Standard C22.2 no. 62
  • E253976 /E253830 /E253833
  • UL Standard UL 5

Logistics

Carton Quantity

5

Resources and downloads