HUBBELL
Metal Raceway, Twisted Elbow Left, HBL500/700/750 Series, White
Image of HBL5711LHWA Metal Raceway, Twisted Elbow Left, HBL500/700/750 Series, White
Image of HBL5711LHWA Metal Raceway, Twisted Elbow Left, HBL500/700/750 Series, White

Metal Raceway, Twisted Elbow Left, HBL500/700/750 Series, White

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL5711LHWA

Metal Raceway Twisted Elbow Left, HBL500/700/750 Series

  • Twisted Elbow Left
  • HBL500/700/750 Series
  • White

General

Catalog Number

HBL5711LHWA

Color

White

Item Type

Combination HBL500/HBL700/HBL750 Series

Material

Steel

Product Family

HBL500;HBL700;HBL750

Style

Internal

Type

Elbows

UPC

783585423074

Dimensions

Weight

0.2 lb

Logistics

Carton Quantity

5