HUBBELL
Metal Raceway, Twisted Elbow Right, HBL500/700/750 Series, Ivory
Image of HBL5711RHIVA Metal Raceway, Twisted Elbow Right, HBL500/700/750 Series, Ivory
Image of HBL5711RHIVA Metal Raceway, Twisted Elbow Right, HBL500/700/750 Series, Ivory
Image of HBL5711RHIVA Metal Raceway, Twisted Elbow Right, HBL500/700/750 Series, Ivory
Image of HBL5711RHIVA Metal Raceway, Twisted Elbow Right, HBL500/700/750 Series, Ivory

Metal Raceway, Twisted Elbow Right, HBL500/700/750 Series, Ivory

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL5711RHIVA

Metal Raceway, Twisted Elbow Right, HBL500/700/750 Series, Ivory

  • Twisted Elbow Right
  • HBL500/700/750 Series
  • Ivory

General

Catalog Number

HBL5711RHIVA

Color

Ivory

Item Type

Combination HBL500/HBL700/HBL750 Series

Material

Steel

Product Family

HBL500;HBL700;HBL750

Style

Internal

Type

Elbows

UPC

783585423081

Dimensions

Weight

0.2 lb

Logistics

Carton Quantity

5

Pallet Quantity

2850