

Brand: Hubbell Wiring Device-Kellems
Catalog ID: HBL57242IVA
Catalog Number
HBL57242IVA
Color
Ivory
Item Type
Combination HBL500/HBL700/HBL750 Series
Number of Gang(s)
1-Gang
Product Family
HBL500;HBL700;HBL750
Style
Utility Box
Type
Boxes
UPC
783585423173
Weight
0.45 lb
Number of Gang(s)
1-Gang
Carton Quantity
10