
Brand: Hubbell Power Systems
Catalog ID: PB10140609A24
Hubbell offers three distinct brands of underground enclosures. All three are built with the same attention to quality and performance that you know and expect from Hubbell. Each brand is made of a different base material. Our comprehensive product offering is tailored to ensure that your application requirements are met, no matter what. Based on your design style preference, Hubbell offers Quazite monolithic polymer concrete, Quazite® FRP fiberglass-reinforced polymer and PenCell HDPE enclosure products. All three brands offer superior performance and unique benefits.
Catalog Number
PB10140609A24
Color
Polymer Concrete Color
UPC
662037114725
Dimensions
14.00 in x 10.00 in x 24.00 in
Height
24 in
Length
14 in
Opening Size
6.00 in X 9.00 in
Weight
76.5 lb
Width
10 in