

Brand: Killark
Catalog ID: MF-90-1M
Threaded for rigid conduit or IMC. Smooth integral bushings to prevent damage to wires.
Application
To change direction in rigid or IMC conduit systems.
Catalog Number
MF-90-1M
Color
Glossy gray
EU RoHS Indicator
Finish Type
Powder Epoxy Paint
Material
Iron
Product Family
Fittings
Series
MF Series
Type
90º Elbow
UPC
783936170305
Dimensions
3 in x 2 in x 2 in
Gross Weight with Packaging
0.3
Height
2 in
Hub Size
1/2"
Length
3 in
Width
2 in
Buy America(n) Qualified
Contact Manufacturer
CSA File Number
LR11716
EU RoHS Indicator
Hazardous Rating(s)
UL File Number
E10514
Carton Quantity
20