
Brand: OHIO BRASS
Catalog ID: MH3420BV336AA
Catalog Number
MH3420BV336AA
Color
Brown Housing
Material
Porcelain Housing
Type
Station
Depth
60 in
Height
192 in
Width
60 in
Frequency Rating
48-62 Hz
Pressure Relief Capability-Symmetrical rms (kA)
63
Industry Standard(s)
IEC