HUBBELL
MH3 Arrester (90 kV Rated, 3207 mm Creep , AA Hardware)
1

MH3 Arrester (90 kV Rated, 3207 mm Creep , AA Hardware)

Brand: OHIO BRASS

Catalog ID: MH3100GV090AA

IEC Station Medium / High Quality Porcelain Housed Hollow Core Surge Arrester

  • IEC porcelain Station Medium class arrester
  • IEEE 693 High Performance Qualification
  • High quality MOV discs made in Wadsworth, Ohio since 1978
  • Arresters assembled in Aiken, South Carolina
  • 100% routine tested

General

Catalog Number

MH3100GV090AA

Color

Gray Housing

Material

Porcelain Housing

Type

Station

UPC

096359863113

Dimensions

Depth

12 in

Height

50.6 in

Width

12 in

Electrical Ratings

Frequency Rating

48-62 Hz

Pressure Relief Capability-Symmetrical rms (kA)

63

Certifications And Compliance

Industry Standard(s)

IEC