HUBBELL
MH3 Brrester (120 kV Rated, 5080 mm Creep , BA Hardware)
1

MH3 Brrester (120 kV Rated, 5080 mm Creep , BA Hardware)

Brand: OHIO BRASS

Catalog ID: MH3145BV120BA

IEC Station Medium / High Quality Porcelain Housed Hollow Core Surge Arrester

  • IEC porcelain Station Medium class arrester
  • IEEE 693 High Performance Qualification
  • High quality MOV discs made in Wadsworth, Ohio since 1978
  • Arresters assembled in Aiken, South Carolina
  • 100% routine tested

General

Catalog Number

MH3145BV120BA

Color

Brown Housing

Material

Porcelain Housing

Type

Station

Dimensions

Depth

12 in

Height

82.6 in

Width

12 in

Electrical Ratings

Frequency Rating

48-62 Hz

Pressure Relief Capability-Symmetrical rms (kA)

63

Certifications And Compliance

Industry Standard(s)

IEC