
Brand: OHIO BRASS
Catalog ID: MH3145BV132BA
Catalog Number
MH3145BV132BA
Color
Brown Housing
Material
Porcelain Housing
Type
Station
Depth
12 in
Height
82.6 in
Width
12 in
Frequency Rating
48-62 Hz
Pressure Relief Capability-Symmetrical rms (kA)
63
Industry Standard(s)
IEC