HUBBELL
MH4 Arrester (192 kV Rated, 5080 mm Creep , AA Hardware)
1

MH4 Arrester (192 kV Rated, 5080 mm Creep , AA Hardware)

Brand: OHIO BRASS

Catalog ID: MH4245BM192AA

IEC Station High / High Quality Porcelain Housed Hollow Core Surge Arrester

  • IEC porcelain Station High class arrester
  • IEEE 693 High Performance Qualification
  • High quality MOV discs made in Wadsworth, Ohio since 1978
  • Arresters assembled in Aiken, South Carolina
  • 100% routine tested

General

Application

Substation

Catalog Number

MH4245BM192AA

Color

Brown Housing

Material

Porcelain Housing

Mounting Position

Upright

Type

Station

UPC

096359687993

Dimensions

Bolt Circle Diameter

254 mm

Diameter - Single Bolt Hole(s)

14 mm

Height

2098.8 mm

Minimum Mounting Spacing on Center (Sea Level) - Phase to

43.7 in (1109 mm)

Minimum Mounting Spacing on Center (Sea Level)- Phase to Phase

50 in (1271 mm)

Electrical Ratings

Creep and Leakage Distance

200 in (5080 mm)

Duty Cycle

192 kV

Frequency Rating

48-62 Hz

Maximum Discharge Voltage

  • 400 kV @ 1.5 kA
  • 415 kV @ 3 kA
  • 430 kV @ 5 kA
  • 451 kV @ 10 kA
  • 483 kV @ 20 kA
  • 532 kV @ 40 kA

Maximum Switching Surge Protective Level @ 1000A

386 kV

Maximum Switching Surge Protective Level @ 2000A

400 kV

Maximum Switching Surge Protective Level @ 500A

375 kV

MCOV

153.6 kV

Minimum Strike

1536 mm

Pressure Relief Capability-Symmetrical rms (kA)

63

Voltage - Line

245 kV

Withstand Voltage - 60 Hz Wet

424 kV

Withstand Voltage - Lightning Impulse

882 kV

Withstand Voltage - Switching Impulse

804 kV

Conductor Related

Conductor Type

Cu/Al (AWG #4 - 500 MCM)

Certifications And Compliance

Industry Standard(s)

IEC

Configuration

Mounting Position

Upright