HUBBELL
MH4 Arrester (420 kV Rated, 12161 mm Creep , AA Hardware)
1
1
play
Hubbell Power Systems - Metal Oxide Varistor

MH4 Arrester (420 kV Rated, 12161 mm Creep , AA Hardware)

Brand: OHIO BRASS

Catalog ID: MH4550GM420AA

IEC Station High / High Quality Porcelain Housed Hollow Core Surge Arrester

  • IEC porcelain Station High class arrester
  • IEEE 693 High Performance Qualification
  • High quality MOV discs made in Wadsworth, Ohio since 1978
  • Arresters assembled in Aiken, South Carolina
  • 100% routine tested

General

Application

Substation

Catalog Number

MH4550GM420AA

Color

Gray Housing

Material

Porcelain Housing

Mounting Position

Upright

Product Type

MH4

Type

Station

Dimensions

Bolt Circle Diameter

254 mm

Depth

80 in

Diameter - Single Bolt Hole(s)

14 mm

Height

179.1 in

Minimum Mounting Spacing on Center (Sea Level) - Phase to

97.8 in (2485 mm)

Minimum Mounting Spacing on Center (Sea Level)- Phase to Phase

111.3 in (2826 mm)

Width

80 in

Electrical Ratings

Creep and Leakage Distance

478.8 in (12161 mm)

Duty Cycle

420 kV

Frequency Rating

48-62 Hz

Maximum Discharge Voltage

  • 873 kV @ 1.5 kA
  • 908 kV @ 3 kA
  • 939 kV @ 5 kA
  • 986 kV @ 10 kA
  • 1056 kV @ 20 kA
  • 1162 kV @ 40 kA

Maximum Switching Surge Protective Level @ 1000A

843 kV

Maximum Switching Surge Protective Level @ 2000A

873 kV

Maximum Switching Surge Protective Level @ 500A

819 kV

MCOV

336 kV

Minimum Strike

3588 mm

Pressure Relief Capability-Symmetrical rms (kA)

63

Voltage - Line

550 kV

Withstand Voltage - 60 Hz Wet

1094 kV

Withstand Voltage - Lightning Impulse

1968 kV

Withstand Voltage - Switching Impulse

1806 kV

Conductor Related

Conductor Type

Cu/Al (AWG #4 - 500 MCM)

Certifications And Compliance

Industry Standard(s)

IEC

Configuration

Mounting Position

Upright