HUBBELL
MH4 Arrester (60 kV Rated, 1116 mm Creep , AA Hardware)
1

MH4 Arrester (60 kV Rated, 1116 mm Creep , AA Hardware)

Brand: OHIO BRASS

Catalog ID: MH4052GM060AA

IEC Station High / High Quality Porcelain Housed Hollow Core Surge Arrester

  • IEC porcelain Station High class arrester
  • IEEE 693 High Performance Qualification
  • High quality MOV discs made in Wadsworth, Ohio since 1978
  • Arresters assembled in Aiken, South Carolina
  • 100% routine tested

General

Application

Substation

Catalog Number

MH4052GM060AA

Color

Gray Housing

Material

Porcelain Housing

Mounting Position

Upright

Type

Station

UPC

096359701774

Dimensions

Bolt Circle Diameter

254 mm

Depth

12 in

Diameter - Single Bolt Hole(s)

14 mm

Height

31.7 in

Minimum Mounting Spacing on Center (Sea Level) - Phase to

12.3 in (312 mm)

Minimum Mounting Spacing on Center (Sea Level)- Phase to Phase

14.6 in (370 mm)

Width

12 in

Electrical Ratings

Creep and Leakage Distance

43.9 in (1116 mm)

Duty Cycle

60 kV

Frequency Rating

48-62 Hz

Maximum Discharge Voltage

  • 125 kV @ 1.5 kA
  • 130 kV @ 3 kA
  • 135 kV @ 5 kA
  • 141 kV @ 10 kA
  • 151 kV @ 20 kA
  • 167 kV @ 40 kA

Maximum Switching Surge Protective Level @ 1000A

121 kV

Maximum Switching Surge Protective Level @ 2000A

125 kV

Maximum Switching Surge Protective Level @ 500A

118 kV

MCOV

48 kV

Minimum Strike

445 mm

Pressure Relief Capability-Symmetrical rms (kA)

63

Voltage - Line

52 kV

Withstand Voltage - 60 Hz Wet

108 kV

Withstand Voltage - Lightning Impulse

276 kV

Withstand Voltage - Switching Impulse

220 kV

Conductor Related

Conductor Type

Cu/Al (AWG #4 - 500 MCM)

Certifications And Compliance

Industry Standard(s)

IEC

Configuration

Mounting Position

Upright