
Brand: FARGO
Catalog ID: GM124A
Fargo Mid Span Clamps and Deadends may be used on open wire or triplex secondaries for single or multiple service connectors away from the pole. Cast, high strength aluminum provides corrosion resistance and conductor compatibility.
Bolt Installation Torque (Recommended)
0 ft-lbs
Catalog Number
GM124A
EU RoHS Indicator
Material
Aluminum Alloy
Material - Body
Aluminum Alloy
Material - Bolt
Stainless Steel
Material - Hardware
Stainless Steel
Product Category
Midspan
Style
Side Loop Connection
Type
Bolted
UPC
096359312376
Actual Clamp Strand Diameter Range
0 in
Adjustment Step
0 in
Angle - Pad
0 °
Dimensions
7.000 in x 2.875 in x 2.625 in
Height
2.625 in
Length
7 in
Weight
0.92 lb
Width
2.875 in
Conductor Diameter - Maximum
0.563
Conductor Diameter - Minimum
0.198
Conductor Diameter Range
0.198 - 0.563
EU RoHS Indicator
Bolt Installation Torque (Recommended)
0 ft-lbs
Carton Quantity
25