HUBBELL
Image of HMQAR3 Mini-Quick Control Connectors, Adapter Ring, Size 3
Image of HMQAR3 Mini-Quick Control Connectors, Adapter Ring, Size 3
Discontinued

Mini-Quick Control Connectors, Adapter Ring, Size 3

Brand:

Bryant

Catalog ID:

HMQAR3

Mini-Quick Control Connectors, Adapter Ring, Size 3

Size 3

Standard Product

Product details

General

Catalog Number

HMQAR3

Color

Metallic

Construction

Aluminum

EU RoHS Indicator

No

Item Type

Receptacle Accessories

Material

Aluminum

UPC

783585836751

Electrical Ratings

Voltage Rating

600V kV

Certifications And Compliance

Nema Rating

Non-NEMA

Logistics

Carton Quantity

5

Resources and downloads

Specifications