HUBBELL
Image of HCMS05306 Mini-Quick, Female Straight Plug, 5P, 16/5 IEC 6'
Image of HCMS05306 Mini-Quick, Female Straight Plug, 5P, 16/5 IEC 6'
Discontinued

Mini-Quick, Female Straight Plug, 5P, 16/5 IEC 6'

Brand:

Bryant

Catalog ID:

HCMS05306

Mini-Quick, Female Straight Plug, 5P, 16/5 IEC 6'

  • 5P
  • 16/5 IEC 6'

Standard Product

Product details

General

Application

Quick Connect/Disconnect Signal and Control

Catalog Number

HCMS05306

Color

Black

EU RoHS Indicator

Yes

Insulation

AWM2661 IEC

Item Type

Female Straight Plug

Jacket

AWM2661 IEC

Temperature Rating

-20 Deg C to 105 Deg C

UPC

783585836546

Dimensions

Diameter Live Part

.99"

Conductor Related

Conductor Type

Copper

Number of Conductors

5-Pole

Logistics

Carton Quantity

5

Resources and downloads

Specifications