HUBBELL
Image of HCNS05313 Mini-Quick, Female Straight Plug, 5P, 18 AWG IEC13'
Image of HCNS05313 Mini-Quick, Female Straight Plug, 5P, 18 AWG IEC13'
Discontinued

Mini-Quick, Female Straight Plug, 5P, 18 AWG IEC13'

Brand:

Bryant

Catalog ID:

HCNS05313

Mini-Quick, Female Straight Plug, 5P, 18 AWG IEC13'

  • 5P
  • 18 AWG IEC13'

Standard Product

Product details

General

Application

Quick Connect/Disconnect Signal and Control

Catalog Number

HCNS05313

Color

Black

EU RoHS Indicator

Yes

Insulation

AWM2661 IEC

Item Type

Female Straight Plug

Jacket

AWM2661 IEC

Temperature Rating

-20 Deg C to 105 Deg C

UPC

783585030470

Dimensions

Diameter Live Part

.99"

Conductor Related

Conductor Type

Copper

Number of Conductors

5-Pole

Logistics

Carton Quantity

3

Resources and downloads

Specifications