HUBBELL
Image of P250017H0500 Mity*Lite Horizontal Line Post Insulator
Image of P250017H0500 Mity*Lite Horizontal Line Post Insulator

Mity*Lite Horizontal Line Post Insulator

Brand: OHIO BRASS

Catalog ID: P250017H0500

High strength 69 kV post, 2 hole blade, Rigid gain base

This Mity*Lite Line post is designed specifically to upgrade our current 69kV Veri*Lite Line Posts which may not meet loading demands in high stress environments and includes the Quadri*Sil patented four-point sealing system to protect thecritical triple point.

  • Compact design to provide the same electrical characteristics with increased mechanical strength compared to our current 69 kV Veri*Lite Line Posts
  • Patented Quadri*Sil four point sealing system to protect the critical triple point.

Product details

General

Cantilever Bending Strength - Max.

6180 lb

Cantilever Bending Strength - Routine

3090 lb

Catalog Number

P250017H0500

Fitting - Ground/Base

Rigid Gain Base

Fitting - Live Line End

Tear Drop Blade

Material

Silicone Rubber

Number of Sheds

10

UPC

096359718031

Dimensions

Diameter - Large Shed

10.08 in

Diameter - Small Shed

6.96 in

Dimensions

30.5 in x 6.96 in x 15.60 in

Height

15.6 in

Length

30.5 in

Length - Effective

29.4 in

Rod Diameter

2.5 in

Weight

50 lb

Width

6.96 in

Electrical Ratings

Arc Distance - Dry

23.1 in (587 mm)

Creep and Leakage Distance

60 in (1524mm)

Critical Impulse Flashover (CIFO) - Negative

470 kV

Critical Impulse Flashover (CIFO) - Positive

360 kV

Flashover Voltage - 60 Hz Dry

230 kV

Flashover Voltage - 60 Hz Wet

180 kV

Voltage Rating

69 kV