HUBBELL
Image of P250017H1500 Mity*Lite Horizontal Line Post Insulator

Mity*Lite Horizontal Line Post Insulator

Brand: OHIO BRASS

Catalog ID: P250017H1500

High strength 69 kV post, Horizontal clamp top, Rigid gain base

This Mity*Lite Line post is designed specifically to upgrade our current 69kV Veri*Lite Line Posts which may not meet loading demands in high stress environments and includes the Quadri*Sil patented four-point sealing system to protect thecritical triple point.

  • Compact design to provide the same electrical characteristics with increased mechanical strength compared to our current 69 kV Veri*Lite Line Posts
  • Patented Quadri*Sil four point sealing system to protect the critical triple point.

General

Cantilever Bending Strength - Max.

5000 lb

Cantilever Bending Strength - Routine

2500 lb

Catalog Number

P250017H1500

Fitting - Ground/Base

Rigid Gain Base

Fitting - Live Line End

Tear Drop Blade

Material

Silicone Rubber

Number of Sheds

10

UPC

096359726371

Dimensions

Diameter - Large Shed

10.08 in

Diameter - Small Shed

6.96 in

Length - Effective

29.9 in

Rod Diameter

2.5 in

Weight

50 lb

Electrical Ratings

Arc Distance - Dry

23.1 in (587 mm)

Creep and Leakage Distance

60 in (1524mm)

Critical Impulse Flashover (CIFO) - Negative

470 kV

Critical Impulse Flashover (CIFO) - Positive

360 kV

Flashover Voltage - 60 Hz Dry

230 kV

Flashover Voltage - 60 Hz Wet

180 kV

Voltage Rating

69 kV

Force Related

Cantilever Bending Strength - Max.

5000 lb

Cantilever Bending Strength - Routine

2500 lb

Configuration

Number of Sheds

10