HUBBELL
Image of 625L3 600A 25/28kV Class Modular Splice Kit, Three Way

600A 25/28kV Class Modular Splice Kit, Three Way

Brand: Hubbell Power Systems

Catalog ID: 625L3

600 Amp Three-way Modular Splice Kit.

  • Meets or Exceeds IEEE Std. 386 and IEEE Std. 592 requirements
  • Interchangeable with other products meeting the same requirements
  • Fully shielded, insulated and submersible
  • Optional features include test point, shear bolt connector, cold shrink jacket seal kit or shield adapter kit

General

Catalog Number

625L3

EU RoHS Indicator

No

Material Type

Non-Standard

Type

600 Amp Dead Break

UPC

096359393320

With Test Point

No

Dimensions

Dimensions

24.313 in x 10.313 in x 7.125 in

Height

7.125 in

Length

24.313 in

Weight

23.75 lb

Width

10.313 in

Electrical Ratings

AC Withstand Voltage (1 min)

45 kV

Basic Impulse Level

125 kV

Corona Extinction (3pC)

21 kV

Current Rating

600 A

kV Class

25/28 kV

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

EU RoHS Indicator

No

Configuration

With Test Point

No

Logistics

Pallet Quantity

25

Standard Package

1