HUBBELL
Image of 625L3T Modular Splice Kit w/ Test Point, Three Way
Image of 625L3T Modular Splice Kit w/ Test Point, Three Way
play
play
play

Modular Splice Kit w/ Test Point, Three Way

Brand: Hubbell Power Systems

Catalog ID: 625L3T

600 Amp Three-way Modular Splice Kit with Test Point.

  • Meets or Exceeds IEEE Std. 386 and IEEE Std. 592 requirements
  • Interchangeable with other products meeting the same requirements
  • Fully shielded, insulated and submersible
  • Optional features include test point, shear bolt connector, cold shrink jacket seal kit or shield adapter kit

Product details

General

Catalog Number

625L3T

Type

600 Amp Dead Break

UPC

096359691617

With Test Point

Yes

Dimensions

Weight

23.75 lb

Electrical Ratings

AC Withstand Voltage (1 min)

45 kV

Basic Impulse Level

125 kV

Corona Extinction (3pC)

21 kV

Current Rating

600 A

kV Class

15 kV

Logistics

Standard Package

1

Media

Videos

play
Hubbell Power Systems In Depth: Proper Torque for Underground Cable Accessories
play
Hubbell Power Systems T-Body Connector Assembly
play
Hubbell Power Systems In Depth: T-Body Kits