HUBBELL
Image of MOT-5M MOT-5M - 1-1/2" T Hub,Iron Mogul Conduit Body
*Representative image
Image of MOT-5M MOT-5M - 1-1/2" T Hub,Iron Mogul Conduit Body

MOT-5M - 1-1/2" T Hub,Iron Mogul Conduit Body

Brand: Killark

Catalog ID: MOT-5M

1-1/2" T Hub,Iron Mogul Conduit Body

  • A raised dome cover permits additional wiring room
  • Furnished with captive ss screws and gasket
  • LBD, C and UB Series available with builtin cable-pulling rollers on sizes 1-1/2” and larger. Add -WR to catalog number. Example MOLBD-5-WR.

A raised dome cover permits additional wiring room. Furnished with captive ss screws and gasket. Volume is 149 cu. in.

General

Application

Mogul fittings are for use with rigid and IMC raceways. Use where standard conduit bodies do not provide adequate access and wiring area for the pulling of large and heavy conductors. For right angle bends where splices, pulls, and taps are needed in a we

Catalog Number

MOT-5M

Color

Glossy gray

EU RoHS Indicator

Finish Type

Powder Epoxy Paint

Hub Pattern

T

Material

Iron

Product Family

Fittings

Series

Moguls Series

Type

Mogul Conduit Body With Cover & Gasket

UPC

783936555638

Dimensions

Dimensions

19 in x 4 in x 4 in

Gross Weight with Packaging

22.5

Height

4 in

Hub Size

1-1/2"

Length

19 in

Width

4 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

EU RoHS Indicator

Hazardous Rating(s)

Suitable for use in hazardous location applications when installed according to NEC Articles 501.10(b) (Class I, Division 2) or 502.10, 503.10, and 505.15 (Class I Zone 2).

Configuration

Hub Pattern

T